Overview

Features and Benefits

  • Operates from a 7.1V to 60V Input Supply
  • 20A CC Mode Charging Current
  • 5V CV Mode Output Voltage
  • 350kHz Switching Frequency
  • Resistor-Programmable UVLO Threshold
  • Input Short Protection
  • CC Mode Safety Timer (TMR)
  • Cycle-by-Cycle Overcurrent Limit
  • External Clock Synchronization (RT/SYNC)
  • Charger Status Flags (FLG1, FLG2)
  • Charging Current Monitoring (ISMON)
  • Output Overvoltage Protection (OVI)
  • IC Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17701EVKITA# (EV kit) provides a proven design to evaluate the MAX17701 high-efficiency, high- voltage, Himalaya synchronous step-down DC-DC super- capacitor charger controller. The EV kit provides constant current (CC) mode and constant voltage (CV) modes to charge supercapacitors. The EV kit is designed to deliver 20A CC mode current (ICHGMAX) and 5V CV mode volt- age (VOUT) from a 7.1V to 60V input supply. The EV kit supports up to continuous 10A load connected in parallel to supercapacitors at the output. The EV kit is optimized for 24V nominal input voltage application. The switching frequency of the EV kit is set at 350kHz (fSW) for optimum efficiency and component size. The EV kit features a safety timer (TMR) to set the maximum allowed constant cur- rent (CC) mode charging time. For more details about the IC benefits and features, refer MAX17701 IC data sheet.

Applications

  • Backup Power for Industrial Safety
  • Building and Home Automation Backup Power
  • Peak Power Delivery and Energy Storage
  • Portable Medical Equipment
  • Ride-Through Last-Gasp Supplies

Applicable Parts