Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- 16V to 42V Input Voltage Range
- +12V, 750mA continuous Current
- EN/UVLO Input
- 200kHz Switching Frequency
- 91% Peak Efficiency
- Overcurrent Protection
- No Optocoupler
- Delivers up to 10W Output Power
- Overtemperature Protection
- Proven PCB layout
Product Details
The MAX17682EVKIT is a fully assembled and tested circuit board that demonstrates the performance of the MAX17682 high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide input-voltage range of 16V to 42V and uses primary-side feedback to regulate the output voltage. The EV kit has isolated output, programmed to +12V at 750mA, with 10% output voltage regulation.
The EV kit comes installed with the MAX17682 in a 20-pin (4mm x 4mm) TDFN package.
Applications
- Floating Power Supply Generation
- Industrial Process Control
- Isolated Power Supplies in Medical Equipment
Applicable Parts
Documentation & Resources
-
MAX17682EVKIT: Evaluation Kit for the MAX17682 Data Sheet (Rev. 1)5/16/2018PDF583K
-
MAX17682EVKIT ODB File - Design Files10/20/2023ZIP5M