Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Operates from a 4.5V to 36V Input Supply
- 3.3V Output Voltage
- Delivers Up to 2A Output Current
- 500kHz Switching Frequency
- Enable/Undervoltage Lockout Input, Resistor- Programmable UVLO Threshold
- Adjustable Soft-Start Time
- Open-Drain Active-Low RESET Output
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17662BEVKITA# evaluation kit (EV kit) provides a proven design to evaluate the MAX17662B highefficiency, synchronous step-down DC-DC converter. The EV kit provides 3.3V/2A at the output from a 4.5V to 36V input supply. The switching frequency of the EV kit is preset to 500kHz for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal. The EV kit layout is optimized for thermal performance. For more details about the IC benefits and features, refer to MAX17662B data sheet.
Applications
- Base Station Power Supplies
- Distributed Supply Regulation
- General-Purpose Point-of-Load
- High-Voltage, Single-Board Systems
- Industrial Control Power Supplies
- Wall Transformer Regulation
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX17662BEVKITA ODB Files - Design Files10/10/2022ZIP1M