Overview

Features and Benefits

  • Operates up to 60V Input Supply
  • 5V and 3.3V Application Circuits
  • Up to 2A Load Current
  • 500kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Programmed 1ms Soft-Start Time
  • Open-Drain Active-Low RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17643 evaluation kit (EV kit) provides a proven 5V and 3.3V designs to evaluate the MAX17643 high-voltage, high-efficiency, synchronous step-down DC-DC converter. The 3.3V application circuit operates over a 6V to 60V input-voltage range at 500kHz. The 5V application circuit operates over a 7.5V to 60V input-voltage range at 500kHz.

Each application circuit on the EV kit features an adjustable input undervoltage-lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization. The MAX17643 converter data sheet provides a complete description of the part that should be read in conjunction with this data sheet before operating the EV kit.

Applications

  • Base-Station Power Supplies
  • Communication Modules
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High-Voltage, Single-Board Systems
  • Industrial-Control Power Supplies
  • Pulsed-Load Applications
  • Wall Transformer Regulation

Applicable Parts