Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- 4.5V to 60V Operating-Voltage Range
- Features a TVS Diode across the Input and Schottky Diode across the Output Terminals
- Evaluates UVLO, OVLO, Three Current-Limit Types, and Current-Limit Threshold
- UVLO programmed to 4.5V
- OVLO programmed to 36V
- Jumper-Configurable Current-Limit (Selected as 250mA by Default)
- Current-Limit Mode Set To Autoretry by default
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17612A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17612A 4.5V to 60V, 250mA, current-limiter with OV, UV, and reverse protection in a 10-pin TDFN-EP package. The EV kit can be configured to demonstrate adjustable overvoltage, undervoltage, different current-limit types, and different current-limit thresholds.
Applications
- Condition Monitoring
- Factory Sensors
- Industrial Applications such as PLC, Network-Control Modules, Battery-Operated Modules
- Process Instrumentation
- Sensor Systems
- Weighing and Batching Systems
Documentation & Resources
-
MAX17612EVKIT ODB File - Design Files10/10/2022ZIP4M