Overview
Features and Benefits
- Operates over a Wide Input Range
- MAX17571EVKITA#: VOUT1 = 3.3V
- IOUT1 = 1.5A, VIN1 Range = 4.7V to 60V
- IOUT1 = 0.6A, VIN1 Range = 4V to 60V
- MAX17571EVKITB#: VOUT2 = 5V
- IOUT2 = 1.5A, VIN2 Range = 6.5V to 60V
- IOUT2 = 0.25A, VIN2 Range = 5.5V to 60V
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Adjustable Soft-Start Time
- RESET Output with a Pullup Resistor to an External Supply
- External Clock Synchronization
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
- Complies with CISPR 32 (EN55032) Class B Conducted and Radiated Emissions
Product Details
The MAX17571 evaluation kit (EV kit) provides a proven design to evaluate the MAX17571 high-efficiency, high-voltage Himalaya synchronous DC-DC converters.
The EV kit comprises 3.3V (VOUT1) and 5V (VOUT2) output voltage application circuits, which operate at 500kHz switching frequency. The 3.3V application circuit delivers load current up to 1.5A over a 4.7V to 60V input voltage range. The 5V application circuit delivers load current up to 1.5A over a 6.5V to 60V input voltage range. The EV kit can also deliver load current of 0.6A from a 4V input supply for 3.3V application circuit and 0.25A from a 5.5V input supply for 5V application circuit.
Each application circuit on the EV kit features adjustable input undervoltage lockout (UVLO), adjustable soft-start, open-drain RESET signal, and external clock synchronization. The EV kits also provide a good layout example, which is optimized for conducted, radiated electromagnetic interference (EMI), and thermal performance. For more details, refer to the Product Highlights section in the MAX17571 IC data sheet.
Applicable Parts
Documentation & Resources
-
MAX17571EVKIT: Evaluation Kit for MAX17571 Data Sheet (Rev. 0)5/4/2023PDF1 M
-
MAX17571EVKIT Gerber Files5/4/2023ZIP0 M