Overview

Features and Benefits

  • 4.5V to 36V Operating Voltage Range
  • Features TVS Diode and Schottky Diode
  • Jumper-Configurable Current Limit
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17561 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17561 adjustable overvoltage and overcurrent protector in a 14-pin TSSOP surface-mount package with an exposed pad. The EV kit features TVS diode on input, schottky diode on output and jumper-configurable SETI resistors for setting different current limits. Input power to the EV kit uses a 4.5V to 36V input supply.

The EV kit can also be used to evaluate MAX17562 and MAX17563 devices by replacing the appropriate IC (U1). Request free samples from the factory when ordering the EV kit.

Applications

  • Battery-Powered Applications
  • Consumer Electronics
  • Industrial Equipment
  • Marine Equipment