Overview

Features and Benefits

  • 5.5V to 60V Wide Input Voltage Range
  • Features TVS Diode (D1) across the Input Terminals
  • Features TVS and Free-Wheeling Diodes (D3 and D4) across the Output Terminals
  • One External nFET Installed
  • Evaluates Undervoltage Lockout (UVLO), Overvoltage Lockout (OVLO), Three Current-Limit Types, and Current-Limit Threshold
  • Demonstrates Internal UVLO Programmed to 12.4V
  • Demonstrates Internal OVLO Programmed to 36.2V
  • Active Power Limit to Protect Supply or Load
  • Jumper-Configurable Current Limit
  • Jumper-Configurable Current-Limit Type
  • Features Fault Indication Signal (FLAG)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17527A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17527A high accuracy adjustable power limiter with integrated 30mΩ field-effect transistor (FET) in a 20-pin 5mm x 5mm TQFN-EP package. The EV kit can be configured to demonstrate adjustable overvoltage (OV), undervoltage (UV), overcurrent (OC), different current-limit types, reverse output voltage, and power limit features. The EV kit also features an external N-Channel field-effect transistor (nFET) for reverse input voltage and reverse current protection evaluation.

Applicable Parts

Documentation & Resources