Overview

Features and Benefits

  • 4.2V to 36V Operating Voltage Range
  • Features a TVS Diode Across the Input and a Schottky Diode Across the Output Terminals
  • Internal UVLO Programmed to 18.5V
  • Internal OVLO Programmed to 33V
  • Evaluates Three Current-Limit Types: Current-Limit Threshold, OVLO, and UVLO
  • Jumper-Configurable Current-Limit (Selected as 1A by Default)
  • Current-Limit Mode Set To Autoretry by Default
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17523A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17523A, a 4.2V to 36V, 1A, current limiter with OV, UV, and reverse voltage protection in a 16-pin TQFN package. The EV kit features a TVS diode on input and a Schottky diode on output. Input power to the EV kit uses a 4.2V to 36V input supply.

The EV kit circuit can be configured to demonstrate the device’s different current-limit types, adjustable overvoltage, undervoltage, and different current-limit thresholds.

Applicable Parts