Data Sheet
Rev.
1
1
View All
EE-Sim
Design & Simulation
6
View All
Overview
Features and Benefits
- Operates from a 6V to 60V Input Supply
- 5V Fixed Output Voltage
- 500mA Output Current
- 600kHz Switching Frequency
- Enable/UVLO Input
- Resistor-Programmable UVLO Threshold
- Open-Drain Active-Low RESET Output
- Overcurrent and Overtemperature Protection
- PFM/PWM (MAX17501B EV Kit)
- PWM (MAX17501F EV Kit)
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17501B/MAX17501F evaluation kits (EV kits) provide proven designs to evaluate the MAX17501B/ MAX17501F high-efficiency, high-voltage, synchronous step-down DC-DC converters. The EV kits use these devices to generate a fixed 5V at load currents up to 500mA from a 6V to 60V input supply. The MAX17501B supports a PFM control scheme with high light-load efficiency, while the MAX17501F features a forced-PWM control scheme that provides constant switching-frequency operation at all load and line conditions.
Applications
- Automotive
- Base Station, VOIP, Telecom
- Battery-Powered Equipment
- General-Purpose Point-of-Load
- Home Theater
- HVAC and Building Control
- Industrial Process Control
Applicable Parts
Documentation & Resources
-
MAX17501FTEVKIT Gerber File - Design Files8/3/2023ZIP145K
Tools & Simulations
EE-Sim
EE-Sim: Design & Simulate MAX17501FEVKIT PWM
eesim-max17501fevkit-pwm
EE-Sim: Design & Simulate MAX17501GEVKIT PWM
eesim-max17501gevkit-pwm
EE-Sim: Design & Simulate MAX17501AEVKIT PFM
eesim-max17501aevkit-pfm
EE-Sim: Design & Simulate MAX17501EEVKIT PWM
eesim-max17501eevkit-pwm
EE-Sim: Design & Simulate MAX17501BEVKIT PFM
eesim-max17501bevkit-pfm
EE-Sim: Design & Simulate MAX17501HEVKIT PWM
eesim-max17501hevkit-pwm