Overview
Features and Benefits
- 1A Output Current for MAX1742
2.5A Output Current for MAX1842 - Up to 1MHz Switching Frequency
- Up to 95% Efficiency
- Synchronous Rectification for Improved Efficiency
- No External Schottky Diode Required
- Output Voltage
- +1.1V, +1.5V, +1.8V, or +2.5V Selectable
- +1.1V to VIN Adjustable
- +3V to +5.5V Input Voltage Range
- < 1µA (typ) IC Shutdown Current
- Surface-Mount Construction
- Fully Assembled and Tested
Product Details
The MAX1742 and MAX1842 evaluation kits (EV kits) provide a +1.8V adjustable output voltage from a +3V to +5.5V input source. The MAX1742 delivers up to 1A of output current, and the MAX1842 delivers up to 2.5A of output current.
The MAX1742/MAX1842 are step-down switching regulators with internal synchronous-rectifiers that operate up to 1MHz, which minimizes external components. The devices feature resistor-programmable, fixed off-time current-mode operation for superior load- and line-transient response, and achieve efficiencies up to 95%.
The MAX1742/MAX1842 EV kits can also be used to evaluate other output voltages by adding feedback resistors R1 and R2 or by using the jumper-selectable +1.1V, +1.5V, +1.8V, or +2.5V settings.
Applications
- 5V or 3.3V to Low-Voltage Conversion
- Chipset Supplies
- CPU I/O Ring
- Notebook and Subnotebook Computers