Overview

Features and Benefits

  • Evaluates the MAX17291 IC in a 6-Bump WLP (3 x 2 Bump, 0.4mm Pitch)
  • 1.8V to 5.5V Input Range
  • 5.5V to 20V Configurable Output Voltage
  • Up to 1A Input Peak Current
  • Proven 2-Layer, 1.5oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX17291 WLP evaluation kit (EV kit) evaluates the MAX17291 IC packaged in a WLP. The MAX17291 is a low quiescent current boost (step-up) DC-DC converter with a 1A peak inductor current limit, TrueShutdown™, and short-circuit protection. The MAX17291 EV kit operates over an input range of 1.8V to 5.5V and pro- vides resistor-configurable output voltages from 5.5V to 20V. The EV kit comes with the MAX17291ANT+ (WLP) installed.

Applications

  • Portable Medical Equipment
  • Sensor Power Supply
  • Wearable Devices

Applicable Parts