Overview

Features and Benefits

  • Evaluate the MAX17250 IC in a 14-Pin (3mm x 3mm) TDFN
  • 2.7V to 18V Input Range
  • 3V to 18V Configurable Output Voltage
  • Up to 3.5A/2.7A/1.85A Input Peak Current
  • Proven 4-Layer 1.5-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX17250 TDFN evaluation kit (EV kit) evaluates the MAX17250 IC in the TDFN package. The MAX17250 are high-efficiency, low quiescent current synchronous step-up DC-DC converters with True Shutdown™, programmable input current limit, and short-circuit protection. The MAX17250 EV kit operates over an input range of 2.7V to 18V, depending on load. The EV kit provides resistor-configurable output voltages from 3V to 18V. The input peak current limit can be set to 3.5A/2.7A/1.85A of current. The EV kit comes with the MAX17250ATD+ (TDFN) installed.

Applications

  • 1 or 2 Cell Li-ion Battery Applications
  • Battery Powered Internet of Things (IoT) Device
  • Buzzer/Alarm Driver
  • Digital Cameras
  • Display Supply

Applicable Parts