Overview

Features and Benefits

  • Evaluates the MAX17227J in an 8-pin TDFN Package
  • 400mV to 5.5V Input Range
  • 800mV Minimum Startup Voltage
  • 2.3V to 5.4V Configurable Output Voltage
  • Up to 300mA Output Current at 5.0V (VIN > 3.6V)
  • Proven 2-Layer 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Product Details

The MAX17227J TDFN evaluation kit (EV kit) evaluates the MAX17227J IC in a TDFN package. The MAX17227J is a nanoPower Boost converter with a 500mA peak inductor current limit and offers automatic pass-through operation when the input voltage is higher than the set output voltage. The EV kit operates over an input range of 400mV to 5.5V depending on load, with a 0.88V typical startup with 3kΩ load. The EV kit provides resistor configurable output voltages from 2.3V to 5.4V. Refer to the MAX17227J IC data sheet for output voltage settings. The EV kit comes with the MAX17227JATA+ installed.

Applications

  • Battery-Powered Medical Equipment
  • Clinical Instrumentation
  • Consumer
  • Emergency Lighting
  • Industrial
  • IoT Sensors
  • Medical
  • Near-Band IoT
  • Wearable Devices
  • Wi-Fi® Module

Applicable Parts