Overview

Features and Benefits

  • 4.5V to 5.5V Input Range
  • 15V Output Voltage
  • 1MHz Switching Frequency
  • Programmable Soft-Start
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17112 evaluation kit (EV kit) provides a proven design to evaluate the MAX17112 high-performance step-up DC-DC converter, which provides a regulated supply voltage for active-matrix thin-film transistor (TFT) liquid-crystal displays (LCDs).

The EV kit operates from a DC supply voltage of 4.5V to 5.5V and is configured to operate with a switching frequency of 1MHz. The high switching frequency allows the use of small, surface-mount components. The step-up switching regulator is configured for a 15V output and provides 600mA with a 4.5V input.

Applications

  • LCD Monitor Panels
  • Notebook Computer Displays

Applicable Parts

Documentation & Resources