Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Battery Input Voltage Range: +2.5V to +4.5V
- Thermal Measurement Network
- Optional On-Board PC Trace Sense Resistor
- Windows XP-, Windows Vista-, and Windows 7-Compatible Software
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17050 evaluation kit (EV kit) includes the USB adapter and cord. Windows XP®-, Windows Vista®-, and Windows® 7-compatible software is also available for use with the EV kit and can be downloaded from Maxim’s website (www.maximintegrated.com/evkitsoftware).
The EV kit is a fully assembled and tested surface-mount PCB that evaluates the MAX17050 advanced stand-alone fuel-gauge IC for single-cell lithium-ion (LI+) batteries in handheld and portable equipment.
Applications
- 2.5G/3G/4G Wireless Handsets
- Digital Still and Video Cameras
- e-Readers
- Portable Game Players
- Portable Medical Equipment
- Smartphones/PDAs
- Tablets and Handheld Computers
Documentation & Resources
-
MAX17050EVKIT: Evaluation Kit for the MAX17050 Data Sheet (Rev. 0)5/18/2014PDF4M