Overview

Features and Benefits

  • 4.5V to 28V Wide Input Voltage Range (45V Load Dump Tolerant)
  • 2-Channel LDO/Switch
  • Resistor-Adjustable Current-Limit Threshold
  • Current-Sensing Outputs
  • Open-Drain, Fault Indicator Outputs (Active-Low ERR1 and Active-Low ERR2)
  • Shutdown Control Inputs (Active-Low SHDN1 and Active-Low SHDN2)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX16948 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX16948 dual high-voltage, current-sensing LDO regulator/switch. The EV kit demonstrates the device's features: open-drain fault indicator outputs, current-limiting threshold-setting inputs, current-sense outputs, LDO/switch operation, and shutdown function.

Applications

  • Automotive Camera and Sensor Power
  • Remote LNA Phantom Power

Applicable Parts

Documentation & Resources