Overview

Features and Benefits

  • 4.5V to 18V Input Range
  • Tolerates Inputs Up to 45V
  • Resistor-Adjustable Open-Load and Current-Limit Threshold
  • Open-Drain, Open-Load Indicator Output (Active-Low OL)
  • Open-Drain, Short-Circuit Indicator Output (Active-Low SC)
  • Analog Current-Measurement Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX16946 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX16946 high-voltage, high-side, current-sense LDO/switch. The EV kit demonstrates the device's open-drain fault signals (active-low OL, active-low SC), open-load and current-limiting threshold-setting inputs (OLT, LIM), LDO/switch operation and shutdown function (active-low SHDN), as well as the analog voltage output (AOUT).

The EV kit comes with a MAX16946GTE/V+ installed, which is the 16-pin TQFN package with an exposed pad.

Applications

  • Automotive Remote Module Power
  • Automotive Safety and Infotainment
  • Remote LNA Phantom Power

Applicable Parts

Documentation & Resources