Overview

Features and Benefits

  • +2.7V to +5.5V Input Voltage Range
  • +2.5V Output Voltage or Adjustable Output from 1.25V to VIN
  • 600mA Output Current
  • 100% Duty Cycle in Dropout
  • 750kHz Fixed-Frequency PWM Operation
  • Internal MOSFET Switch and Synchronous Rectifier
  • 0.1µA IC Shutdown Current
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX1692 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a pulse-width-modulated (PWM), step-down DC-DC converter. The EV kit provides a +2.5V output voltage from a +2.7V to +5.5V input source. It delivers up to 600mA output current. The MAX1692 features internal MOSFET switches, low dropout voltage, and a 1.2%-accurate 1.25V reference.

The MAX1692 EV kit provides low quiescent current and high efficiency (up to 95%) for maximum battery life. Operation at 750kHz allows the use of a tiny surface-mount inductor.

Applicable Parts

Documentation & Resources