Overview

Features and Benefits

  • 4.5V to 36V Wide Input Voltage Range (40V Load-Dump Tolerant)
  • One High-Voltage 2.1A Buck Converter (5V or 3.3V)
  • One High-Voltage 100mA Low-IQ Linear Regulator (3.3V)
  • One Low-Voltage 1.6A Buck Converter (3.3V, 1.8V, 1.2V, or 1.1V)
  • One Low-Voltage 180mA Linear Regulator (3.3V, 1.8V, 1.5V or 1.1V)
  • Power-Good Outputs
  • Integrated Watchdog Timer
  • Programmable Switching Frequency (400kHz, 440kHz, 2MHz, 2.2MHz)
  • Spread Spectrum
  • Proven PCB Layout
  • Automotive CISPR25 CLASS5 compliant
  • Fully Assembled and Tested

Product Details

The MAX16923 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB used to evaluate the MAX16923 automotive 4-output display-power solution. The MAX16923 is a 4-channel power-management IC designed to accommodate the main rails used in modern automotive TFT displays. The MAX16923 integrates a high-voltage buck converter that transforms battery voltages into a 5V or 3.3V intermediate rail. In addition, a high-voltage, always-on, low-quiescent-current linear regulator supplies power at 3.3V. The low-voltage section consists of a fully-integrated DC/DC converter and an LDO running off the intermediate rail. A single START control pin initiates the start-up sequence, thereby simplifying device control. The MAX16923’s external PMOSFET control block allows battery voltage to be switched to a downstream device, such as a backlight boost converter. The MAX16923 also embeds a watchdog timer and selectable switching frequencies with spread spectrum.

Applications

  • Central Information Displays
  • Infotainment Displays
  • Instrument Clusters