Overview

Features and Benefits

  • 5V to 18V Input Range
  • Tolerates Inputs Up to 42V
  • Resistor-Adjustable Open-Load Threshold
  • Open-Load Threshold Setting Input (OLT, MAX16913A only)
  • Open-Drain, Open-Load Indicator Output (Active-Low OL)
  • Open-Drain, Short-Circuit Indicator Output (Active-Low SC)
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX16913A evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX16913A high-voltage, high-side current-sense switches. The EV kit operates from a DC supply voltage from 5V to 18V. The EV kit demonstrates the device's open-drain fault signals (active-low OL and active-low SC), open-load threshold setting input (OLT), and shutdown function (SHDN).

The MAX16913A EV kit can also be used to evaluate the MAX16913, which features an internally set open-load threshold. To evaluate the MAX16913, request a free sample of the MAX16913GEE+ when ordering the MAX16913A EV kit.

Applications

  • Automotive Safety and Infotainment
  • Remote LNA Phantom Power

Applicable Parts