Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Wide 2.7V to 16V Input-Voltage Range
- 0.5V to 5.8V Output-Voltage Range
- Integrated Internal LDO for Bias Supply
- Selectable Switching Frequency, OCP Threshold, DCM Operation, Voltage Loop Gain
- Power Good (PGOOD) Indicator LED
- Fully Assembled and Tested
Product Details
The MAX16710 evaluation kit (EV kit) is a reference platform designed for the evaluation of the MAX16710, a 10A step-down DC-DC switching regulator IC with compact WLP package. The IC operates from 2.7V to 16V input supply. It features peak current mode control, high efficiency, high-power density, and easy selection of various application scenario configurations. For more information, refer to the MAX16710 IC data sheet.
The EV kit provides a proven design to evaluate the chip and has been developed with a 6-layer PCB layout and optimized overall performance. The jumper pins, test points, and the input/output connectors are included to provide flexible and convenient use in a wide range of applications.
Applicable Parts
System Requirements
- MAX16710 EV Kit
- 2.7V to 16V Power Supply
- 0A to 10A Load
- Digital Multimeters
- Oscilloscope and Probes
Documentation & Resources
-
MAX16710EVKIT: Evaluation Kit for MAX16710 Data Sheet (Rev. 0)4/24/2023PDF1 M
-
MAX16710EVKIT Gerber Files4/24/2023ZIP25 M