Overview

Features and Benefits

  • 4.5V to 5.5V Input Voltage Range
  • 2.5V Output Voltage (1.1V to 4.0V adjustable)
  • 5A Output Current
  • Efficiency = 91%, VIN = 5V, VOUT = 2.5V @ IOUT = 2.5A
  • Power-OK Output
  • 500kHz Switching Frequency
  • 16-Pin Narrow SO
  • Low-Profile Components
  • Fully Assembled and Tested

Product Details

The MAX1625 evaluation kit (EV kit) provides a 2.5V output voltage from a 4.5V to 5.5V input. It delivers up to 5A output current with greater than 90% efficiency. The MAX1625 features a resistor-programmable switching frequency from 100kHz to 1MHz, as well as current-mode operation for superior load- and line-transient response. This EV kit operates at a 500kHz switching frequency. It can also be used to evaluate other output voltages by changing feedback resistors R2 and R3.

Applications

  • Computers: Desktop, Workstation, Server
  • GTL Bus Termination
  • Industrial Computers
  • LAN Servers
  • Pentium®

Documentation & Resources