Overview
Features and Benefits
- +4.5V to +5.5V Input Voltage Range
- Output Voltage
- 3.3V Preset
- 1.1V to 3.8V Adjustable (optional resistor-divider)
- Guaranteed 3A Output Current
- 94% Efficiency (VIN = 5V, VOUT = 3.3V at IOUT = 2A)
- Internal 3A, 0.1Ω (max) MOSFET Switches
- Up to 350kHz Switching Frequency
- Thermal Shutdown at Tj = +145°C
- Surface-Mount Construction
- Fully Assembled and Tested
Product Details
The MAX1623 evaluation kit (EV kit) provides a preset 3.3V output voltage from a +4.5V to +5.5V input source. It delivers up to 3A output current with greater than 90% efficiency.
The MAX1623 is a step-down switching regulator with synchronous rectification that includes two low-on-resistance 0.1Ω (max), 3A MOSFET power switches. It features a resistor-programmable fixed off-time as well as current-mode operation for superior load- and line-transient response.
The MAX1623 EV kit can also be used to evaluate other output voltages besides 3.3V by changing RTOFF and the feedback resistors R1 and R2 located on the bottom of the board.
Applications
- 5V to 3.3V Conversion
- CPU Daughter Card Supply
- Desktop Computer Bus-Termination Supply
- DSP Supply
- Notebook Computer CPU I/O Supply
Applicable Parts
Documentation & Resources
-
MAX1623EVKIT: Evaluation Kit for the MAX1623 Data Sheet (Rev. 1)9/1/1999PDF86K