Overview
Features and Benefits
- USB Interface to Host PC
- Easy-to-Use GUI Software
- Facilitates Programming of MAX16031s on Prototype Boards
- LEDs Indicate Each Output's State
- On-Board DAC Simulates Monitored Voltages
- Convenient Test Points and Headers for Easy Evaluation
- Fully Assembled and Tested
Product Details
The MAX16031 evaluation kit (EV kit) provides a proven printed-circuit board (PCB) layout that facilitates evaluation of the MAX16031 EEPROM-based system monitor with nonvolatile fault memory. This EV kit is a fully assembled and tested surface-mount board.
The EV kit includes an on-board USB-to-JTAG and I²C interface facilitating communications between the host PC and the MAX16031. A DAC connected to the monitoring inputs and the status LEDs connected to each programmable output make it easy to evaluate the various monitoring functions of the MAX16031.
This EV kit data sheet assumes basic familiarity with the MAX16031. Refer to the MAX16031/MAX16032 IC data sheet for more detailed information.
Applications
- Networking
- Servers
- Storage Systems
- Telecom
- Workstations
Documentation & Resources
-
MAX16031EVKIT: Evaluation Kit for the MAX16031 Data Sheet (Rev. 0)12/21/2007PDF0M