Overview
Features and Benefits
Product Details
The MAX1576 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX1576 white LED 1x/1.5x/2x charge pump. This MAX1576 EV kit drives four white LEDs for backlighting and uses four flash LED drivers to drive one flash LED at a high current. In addition to the LED driver circuit, the EV kit includes one pulse-generator circuit and momentary pushbutton switches that are used for testing the single-wire serial pulse-dimming and flash feature of the MAX1576.
Applications
- Camera Phones
- Cell Phones/Smartphones
- LCD Backlights
- LED Camera Flashes
- PDAs, Digital Cameras, and Camcorders
Applicable Parts
Documentation & Resources
-
MAX1576EVKIT: Evaluation Kit for the MAX1576 Data Sheet (Rev. 0)1/20/2005PDF139K