Overview
Features and Benefits
- 2MHz PWM Switching
- 800mA Guaranteed Output Current
- Power-Saving Modes: Pulse Group/Pulse Skip/Forced PWM
- Voltage-Positioning Load Transients
- 5mVP-P Output Ripple
- Tiny 2.2µH Inductor
- 10µF Ceramic Output Capacitor
- Low 0.1µA Shutdown Current
- Soft-Start with Zero Inrush Current
- 170ms (min) Active-Low RESET Output
- Thin QFN IC Package: 4mm x 4mm x 0.8mm
- Fully Assembled and Tested
Product Details
The MAX1572 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX1572 PWM step-down DC-DC converter. The circuit operates from 2.6V to 5.5V and has a fixed 1.5V output capable of delivering 800mA. It also provides an active-low RESET output. The EV kit can be used to evaluate other output voltage versions of the MAX1572 by replacing the IC.
Applications
- Cell Phones/Smartphones
- Digital Cameras and Camcorders
- Handheld Instruments (PDAs, Palmtops)
- MP3 and DVD Players
- PCMCIA Cards
- PDAs, Palmtops, and Notebook Computers
Applicable Parts
Documentation & Resources
-
MAX1572EVKIT: Evaluation Kit for the MAX1572 Data Sheet (Rev. 0)8/25/2003PDF98K