Overview
Features and Benefits
- 4V to 5.5V Single-Supply Operation
- On-Board Shutdown Control
- Evaluates Both MAX1563 (Thin QFN) and MAX1562 (SO)
- Fully Assembled and Tested Surface-Mount Board
Product Details
The MAX1563 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX1563 (4mm x 4mm thin QFN) programmable 4A USB switch. The EV kit includes on-board shutdown control that can be set for active-high or active-low logic. The EV kit PC board also includes a separate layout to evaluate the MAX1562 3A 8-pin SO.