Overview

Features and Benefits

  • 15V to 60V Input-Voltage Range (Changeable from 8V to 60V)
  • 5V to 32V Output-Voltage Range (Changeable from 3V to 52V)
  • Adjustable Slope Compensation Ramp
  • Precision High-Side Current Sense for Output Current Monitor
  • Multiphase Operation Up to 4 Phases
  • Adjustable Switching Frequency: 120kHz to 1MHz Range
  • External Switching Frequency Clock Synchronization
  • External REFIN Input for Output Adjustment
  • Hiccup Fault Protection for Overcurrent
  • Thermal Shutdown
  • POW-OK Output (Power-Good Output)
  • Adjustable Input UVLO, and Output OVP Voltage
  • Adjustable Soft-Start, and Soft-Stop
  • Monotonic Startup into Prebiased Output

Product Details

The MAX15157B evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all components necessary to evaluate the performance of the MAX15157B. The device is a high-efficiency step-down and/or step-up regulator. The EV kit is powered from a 15V to 60V DC supply. It is capable of delivering from 5V to 32V at 15A or 200W (max) and at a 600kHz switching frequency. Refer to the MAX15157B data sheet to set the switching frequency and input/output voltage ranges for the EV kit.

Applications

  • Automotive
  • Communication
  • Industrial

Applicable Parts