Overview

Features and Benefits

  • 0.5V to 1.5V Output Voltage Range
  • Sources or Sinks Up to 1.5A Continuous
  • 1.1V to 3.6V Input Voltage Range
  • External Reference Input with ±5mA Reference Output Buffer
  • Output Remote Sense
  • Open-Drain, Power-Good Output Signal
  • Low-Profile Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX1510 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains the MAX1510, a low-voltage linear regulator for DDR memory termination. The low-voltage linear regulator provides a variable 0.5V to 1.5V output voltage range. The EV kit requires a 1.1V to 3.6V input voltage source, and a 3.3V low-power biasing supply. The EV kit is capable of sourcing or sinking up to 1.5A continuous.

Applications

  • Active Termination Buses
  • Chipset/RAM Supplies as Low as 0.5V
  • DDR Memory Termination
  • Graphics Processor Core Supplies
  • Notebook and Desktop Computers

Applicable Parts

Documentation & Resources