Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- 4.8V to 18V Operating Voltage Range
- Banana Jacks for Input and Output Voltage
- Current Monitoring
- Programmable Slew-Rate Control
- Selectable Circuit-Breaker Threshold
- Configurable Undervoltage Lockout
- Adjustable Current-Limit Fault Delay
- Active-Low FAULT and PG Outputs
- Enable Input
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX15068 evaluation kit (EV kit) provides a proven design to evaluate the MAX15068 dual ORing, single hotswap controller. The EV kit operates from a 4.8V to 18V range and provides a solution for evaluating two input supply rail applications requiring the safe insertion and removal of circuit line cards from a live backplane. Each rail has an individual ideal diode and is connected to the load through a single hot-swap MOSFET. The EV kit uses the MAX15068ATP+ in a 4mm x 5mm, 20-pin TQFN package on a proven four-layer PCB design.
Applications
- Baseband Station
- Computer Systems and Servers
- Redundant Power Supplies
- Storage Bridge Bay
- Supply Holdup
- Telecom Networks
Applicable Parts
Documentation & Resources
-
MAX15068EVKIT: Evaluation Kit for the MAX15068 Data Sheet (Rev. 1)11/14/2019PDF1M