EE-Sim
Design & Simulation
2
View All
Overview
Features and Benefits
- Operates from a 2.7V to 5.5V Input Supply
- All-Ceramic Capacitor Design
- 1MHz Switching Frequency
- Output Voltage Range: 0.6V up to (0.94 x VIN)
- Enable Input/Power-Good Output
- Selectable Skip-Mode/Forced PWM Functionality
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX15053 evaluation kit (EV kit) provides a proven design to evaluate the MAX15053 high-efficiency, 2A, step-down regulator with integrated switches. The EV kit is preset for 1.8V output at load currents up to 2A from a 2.7V to 5.5V input supply. The IC features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.
Applications
- Distributed Power Systems
- IP Phones
- Notebook Power
- Portable Devices
- Preregulators for Linear Regulators
- Server Power
Applicable Parts
Documentation & Resources
-
MAX15053EVKIT: Evaluation Kit for the MAX15053 Data Sheet (Rev. 0)9/21/2010PDF843K
Tools & Simulations
EE-Sim
EE-Sim: Design & Simulate MAX15053EVKIT PFM
eesim-max15053evkit-pfm
EE-Sim: Design & Simulate MAX15053EVKIT PWM
eesim-max15053evkit-pwm