Overview

Features and Benefits

  • Operates from 2.9V to 5.5V Input Supply
  • All-Ceramic Capacitor Design
  • 1MHz Switching Frequency
  • Output Voltage Range from 0.6V to (0.9 x VIN)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15051 evaluation kit (EV kit) provides a proven design to evaluate the MAX15051 high-efficiency, 4A, step-down regulator with integrated switches. The EV kit is preset for 1.8V output at load currents up to 4A from a 2.9V to 5.5V input supply. The IC features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.

The EV kit PCB comes with a MAX15051EWE+ installed.

Applications

  • ASIC/CPU/DSP Core and I/O Voltages
  • Base-Station Power Supplies
  • DDR Power Supplies
  • Point-of-Load
  • Portable Applications
  • RAID Control Power Supplies
  • Server Power Supplies
  • Telecom and Networking Power Supplies

Applicable Parts

Documentation & Resources