Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 5V to 40V (24V typ) Input Range
- Optional 4.5V to 5.5V Input Range
- 3.3V at 10A Output
- 350kHz Switching Frequency
- Enable Input
- Power-Good Output
- Fully Assembled and Tested
Product Details
The MAX15046B evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX15046B 10A synchronous step-down controller. The MAX15046 IC is available in a small 16-pin QSOP package with an exposed pad.
The MAX15046B EV kit requires a 5V to 40V input-voltage range power supply that provides up to 7A for normal operation. The MAX15046B EV kit output is configured to 3.3V and delivers up to 10A output current. The controller's switching frequency is programmed to 350kHz. The MAX15046B EV kit includes PCB pads to enable the circuit and to monitor the power-good output.
Applications
- Basestations
- Industrial Power Supplies (PLC, Industrial Computers, Fieldbus Components, Fieldbus Couplers)
- Telecom Power Supplies
Documentation & Resources
-
MAX15046BEVKIT: Evaluation Kit for the MAX15046B Data Sheet (Rev. 0)9/16/2009PDF663K