EE-Sim
Design & Simulation
3
View All
Overview
Features and Benefits
- Evaluates Internal 31mΩ RDSON High-Side and 24mΩ RDSON Low-Side MOSFETs
- 4A Output
- ±1% Output Accuracy Over Load, Line, and Temperature
- Operates from 2.9V to 5.5V Input Supply
- All-Ceramic Capacitor Design
- 9 Selectable Output Voltages from 0.6V to 2.5V
- Programmable Output Voltages from 0.6V to (0.9 x VIN) through a Resistor-Divider
- 500kHz to 2MHz Adjustable Frequency
- Programmable Soft-Start Time
- REFIN for DDR Termination and Tracking Applications
- Proven PCB Layout
- Lead(Pb)-Free and RoHS Compliant
- Fully Assembled and Tested
Product Details
The MAX15038 evaluation kit (EV kit) demonstrates the MAX15038 4A, 2MHz step-down regulator with integrated switches for enterprise-server, telecommunication, computing, and networking power-supply applications. The EV kit is preset for a 1.8V output voltage at load currents up to 4A from a 2.9V to 5.5V input-voltage range. A 1MHz switching frequency and up to 95% efficiency (with the supplied components) is achieved by the EV kit.
The MAX15038 EV kit can also be used to evaluate the MAX15039 step-down regulator.
Applications
- ASIC/CPU/DSP Core and I/O Voltages
- Base-Station Power Supplies
- DDR Power Supplies
- POLs
- RAID Control Power Supplies
- Server Power Supplies
- Telecom and Networking Power Supplies