Overview

Features and Benefits

  • 2.9V to 5.5V Input Range
  • 30V Output Voltage
  • 500kHz Switching Frequency
  • 0.5µA IC Shutdown Current
  • Fully Assembled and Tested

Product Details

The MAX15032 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains the MAX15032 pulse-width-modulated (PWM) step-up DC-DC converter. The EV kit is configured to operate with a 500kHz switching frequency. It operates from a 2.9V to 5.5V DC supply voltage, is configured for a 30V output, and has an output power capability up to 600mW with a 2.9V input.

Applications

  • Avalanche Photodiode Biasing
  • LCD Displays
  • Low-Noise Varactor Diode Bias Supplies
  • PIN Diode Bias Supplies
  • STB Audio IC Supplies

Applicable Parts

Documentation & Resources