Overview
Features and Benefits
- 4.5V to 5.5V Input Range
- Regulator Outputs
- 3.3V at 4A
- 1.5V at 2A
- 2MHz Switching Frequency
- LDO Outputs
- 2.5V (Up to 500mA)
- 1.2V (Up to 500mA)
- Independent Enable Inputs for All Outputs
- Configurable Power-Up Sequencing for Outputs
- Configurable Power-Up Tracking for Regulators (VOUT1, VOUT2)
- Thermal Shutdown and Hiccup-Mode Short-Circuit Protection
- Fully Assembled and Tested
Product Details
The MAX15022 evaluation kit (EV kit) circuit demonstrates the MAX15022 IC, which integrates two high-performance PWM switching step-down regulators and two low-dropout (LDO) controllers. Each controller and regulator features independent enable controls for power-up sequence operation. The EV kit is designed to operate from a single 4.5V to 5.5V DC power supply.
The synchronous step-down outputs provide 3.3V/4A and 1.5V/2A, and can be configured for power-up sequencing or tracking operation. The converter switching frequency is set to 2MHz and operates 180° out-of-phase, reducing input voltage ripple and total RMS input ripple current. The LDO outputs provide 2.5V and 1.2V, at up to 500mA each. Each LDO controller is powered from either the input power source or one of the regulator outputs.
Applications
- Automotive Multimedia
- Multivoltage Supplies
- Networking/Telecom
- Power-Over-Ethernet (PoE) IP Phones
- RFID Reader Cards
Applicable Parts
Documentation & Resources
-
MAX15022EVKIT: Evaluation Kit for the MAX15022 Data Sheet (Rev. 0)6/4/2008PDF245K