Overview

Features and Benefits

  • Application Circuit with SAS and SATA Input/Output
  • Eye Diagram Test Circuit with SMA Inputs/Outputs
  • Calibration Traces (50Ω Single-Ended Load Trace and 50Ω Single-Ended Through Trace)
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14986 evaluation kit (EV kit) provides a proven design to evaluate the MAX14986 dual-channel buffer. The EV kit contains four sections: an application circuit, characterization circuit, and two calibration traces.
The application circuit (Figure 1a in the full data sheet) is designed to demonstrate the IC’s use in redriving Serial-Attached SCSI (SAS) and Serial ATA (SATA) signals. This section of the EV kit operates from an external +5V supply that is regulated by an on-board LDO to +3.3V, which powers the MAX14986 (U1) device. All traces in the application circuit are 100Ω differential controlled-impedance traces.
The characterization circuit (Figure 1b in the full data sheet) is provided for eye diagram evaluation using SMA connectors and 50Ω single-ended controlled-impedance traces. This section is powered by an external +3.3V supply.

Applications

  • Carrier Boards
  • Computer on Modules
  • Industrial/Embedded PCs
  • Medical Equipment
  • Rack Server Industrial PCs
  • Test Equipment

Applicable Parts

Documentation & Resources