Overview

Features and Benefits

  • Eye Diagram Test Circuit with SMA Input/Output
  • Calibration Traces Provided
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14950 evaluation kit (EV kit) provides a proven design to evaluate the MAX14950 quad PCI Express® (PCIe) equalizer/redriver. The device includes a four-level programmable input equalization and an eight-level programmable output deemphasis/preemphasis.

The EV kit PCB comes with a MAX14950CTO+ installed, which is available in a lead(Pb)-free (3.5mm x 9.0mm), 42-pin TQFN package with an exposed pad.

Applications

  • Communications Switchers
  • Desktop Computers
  • Industrial PCs
  • Servers/Storage
  • Test Equipment

Applicable Parts