Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Ease of Use
- Easy Powering Through Micro-USB or Test Points
- SMA Connectors to Connect to External Equipment
- Guaranteed 5kVRMS Isolation
- Fully Assembled and Tested.
Product Details
The MAX14933/MAX14937 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14933/MAX14937 2-channel digital isolators in a 16-pin, wide-body SOIC surface-mount package. The EV kit features two independent isolated power supplies independently adjustable to +5V.
Applications
- Battery Management
- Instrumentation
- Power Supplies