Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Operates From a Single 3.3V Supply
- Terminal Block Connectors for Easy RS-485/RS-422 Evaluation
- Up to 5000VRMS Isolation for 60s
- Fully Assembled and Tested
Product Details
The MAX148X1 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14852 isolated RS-485/RS-422 transceiver. The EV kit operates from a single 3.3V supply and features an onboard isolated power supply to power the secondary-side of the circuit.
The MAX148X1 EV kit may also be used to evaluate the MAX14854, MAX14856, and the MAX14858.
Applications
- HVAC
- Industrial Automation Equipment
- Power Meters
- Programmable Logic Controllers