Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Operates from a Wide 4.5V to 36V Supply
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX14874 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX14874 dual relay/valve/motor driver.
The EV kit operates from a single 4.5V to 36V supply and features an on-board linear regulator to generate a 3.3V logic supply. A terminal block allows for easy connections to evaluate operation with relays, valves, and/or motors.
Applications
- Coffee Machines
- Motor Control
- Valve and Relay Control
Applicable Parts
Documentation & Resources
-
MAX14874EVKIT: Evaluation Kit for the MAX14874 Data Sheet (Rev. 0)9/1/2017PDF686K