Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Operates from a Single Supply
- 600VRMS Isolation for 60s
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX14851 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14851 6-channel digital isolator in a 16-pin QSOP package. The EV kit features an on-board isolated power supply and is powered from a single supply.
Applications
- Battery Management
- Industrial Control Systems
- Isolated I2C, SPI, RS-232/422/485 Interfaces
- Medical Systems
- Telecommunication Systems
Applicable Parts
Documentation & Resources
-
MAX14851EVKIT: Evaluation Kit for the MAX14851 Data Sheet (Rev. 0)5/1/2018PDF745K
-
MAX14851EVKIT Gerber File - Design Files9/20/2023TGZ2M