Overview

Features and Benefits

  • Easy Evaluation of the MAX14813
  • Configurable for Three-Level or Five-Level Mode
  • Programmable Master Clock Frequency and Trigger
  • Option for External Clock and External Trigger
  • Includes 3.5mm Scope-Probe Jacks for High-Voltage Outputs
  • Windows XP®, Windows®7, Windows 8.1, Windows 10-Compatible Software
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Product Details

The MAX14813 evaluation kit (EV kit) provides a proven design to evaluate the MAX14813 high-voltage, highfrequency, three-level octal/five-level quad pulser. It also provides the capability to control the MAX14813 through an onboard USB-to-SPI interface, on-board high-frequency clock generator and synchronous trigger. The EV kit includes a graphical user interface (GUI) for exercising the beam forming features of the IC, making it a complete PC-based evaluation system.

Applications

  • Ultrasound Industrial Applications (NDT)
  • Ultrasound Medical Imaging

Tools & Simulations

Software Development