Overview

Features and Benefits

  • Supports evaluating both MAX14774 and MAX14779
  • SMA Connectors for Analog Inputs and Outputs
  • Jumpers at EN_ Digital Control Inputs for Easy Channel Configuration
  • Test Points for All Digital and Analog Signals
  • Fully Assembled and Tested
  • Proven PCB Layout

Product Details

The MAX1477X evaluation kit (EV kit) provides a proven design to evaluate the MAX14774, a quad single-pole/single-throw (SPST), or the MAX14779, a dual single-pole/double-throw (SPDT) Beyond-the-RailsTM analog switch. The MAX1477XEVKIT# is fully assembled and tested and comes populated with the MAX14774ATP+.

The MAX1477XEVKIT# can also be used to evaluate the MAX14779ATP+. See the Configure the MAX1477X EV Kit section for more information.

Applicable Parts