Overview

Features and Benefits

  • +3V to +5.5V Input Supply Range
  • Dual 4:1 Mux
  • Independent Mux Control
  • ±25V Voltage Signal Input Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14778 evaluation kit (EV kit) provides a proven design to evaluate the MAX14778 dual ±25V above- and below-the-rails 4:1 analog multiplexer. The EV kit operates from a single +3V to +5.5V supply and supports analog signals between -25V and +25V.

The EV kit PCB comes with a MAX14778ETP+ installed. Contact the factory for free samples.

Applications

  • Audio/Data Multiplexing
  • Communication Systems
  • Connector Sharing
  • Gaming Machines
  • Handheld Industrial Devices
  • POS Peripherals
  • RS-485/RS-232/USB 1.1 Multiplexing

Applicable Parts