Overview

Features and Benefits

  • 2.7V to 5.5V Operating Voltage Range
  • No Power Supply Needed Testing
  • Power and Flag LED Reading
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14743 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX14743 overvoltage and surge-protected dual- SPDT data line switch device. The EV kit comes with the MAX14743EWC+ installed.

Applications

  • Phablets
  • Smartphones
  • Tablets

Applicable Parts

Documentation & Resources