Overview

Features and Benefits

  • 1.6V to 5.5V Operating Voltage Range
  • Input Power LED Reading
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14741/MAX14742 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX14741/MAX14742 smart power-path selector with reset control devices. The EV kit comes with the MAX14741EWP+ or MAX14742EWP+ installed. Please indicate the part number when ordering. To evaluate MAX14740, contact Maxim for further information.

Applications

  • Cameras
  • Smart Phones
  • Tablet PCs