Overview

Features and Benefits

  • 8:4 Matrix Switch Multiplexer
  • 50Ω Controlled-Impedance Signal Traces
  • 12-Pin Pmod-Compatible Connector
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14724PMB1 peripheral module provides the necessary hardware to interface the MAX14724 8:4 matrix switch multiplexer to any system that utilizes Pmod™-compatible expansion ports configurable for I2C or SPI communication. The IC can be powered from a single 1.6V to 5.5V supply or dual ±2.5V supplies. The device features an 8:4 multiplexer that every switch combination can be selected through using I2C or SPI. Refer to the MAX14724 IC data sheet for detailed information regarding the operation of the IC.

Applications

  • Battery-Powered Equipment
  • Data Acquisition
  • Medical Equipment
  • Signal Switching

Applicable Parts