Overview

Features and Benefits

  • 50Ω Controlled-Impedance Signal Traces
  • PMOD Connector for Easy Interfacing
  • RoHS Compliant
  • Proven PCB Layout
  • Full Assembled and Tested

Product Details

The MAX14662 evaluation kit (EV Kit) provides a convenient way to evaluate the MAX14662 Beyond-the- Rails 8x, single-pole, single-throw (SPST) switch. All PCB signal traces are 50Ω controlled-impedance to allow easy impedance matching. The MAX14662 is capable of both I2C and SPI programming modes, set by the SPI/(active-barI2C) pin.

Refer to the MAX14662 IC data sheet for detailed information regarding the operation of the IC.

Applications

  • Audio Switching/Multiplexing
  • Port Protection
  • Power Management

Applicable Parts

Documentation & Resources